Manufacturer part number: YM-50T1-0.9-20
Brand: PANASONIC WELDING SYSTEMS
Price: 174.92 €
Delivery time: 9 Days
Wire Diameter: 0.9 mm
Spool: 20 kg
Spool Winding (product number of winding part): 20
Spool Winding Dimensions: Outer Diameter 270 X Width 104 X Shaft Diameter 52 mm
Mass: 20000 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
YM-50T1-0.9-20
Part Number
|
---|
YM-50T1-0.9-20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wire Diameter (mm) | Spool (kg) | Spool Winding (product number of winding part) | Spool Winding Dimensions (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|
174.92 € | 1 | 9 Days | 0.9 | 20 | 20 | Outer Diameter 270 X Width 104 X Shaft Diameter 52 | 20000 |
Loading...
Product Type | Welding wire | Example of Weld Metal Chemical Component % (C) | 0.09 | Example of Weld Metal Chemical Component % (Si) | 0.48 |
---|---|---|---|---|---|
Example of Weld Metal Chemical Component % (Mn) | 0.91 | Example of Weld Metal Chemical Component % (P) | 0.011 | Example of Weld Metal Chemical Component % (S) | 0.012 |
Tensile test / Tensile strength (N/mm²) | 531 | Tensile test / Yield point (N/mm²)) | 425 | Tensile test / Elasticity (%) | 29 |
Shock Test/Test Temperature (°C) | 0 | Shock Test/2 mm V-Notch Charpy Absorption Energy J | 124 | Features | Excellent short-circuit transfer at low current, stable arc with less spatter, ideal for thin plate welding. |
Application | All positions of butt-jointing and horizontal welding, such as for automobiles, appliances, industrial machinery, railcars, ships, and can manufacturing. | Applicable Steel Type, etc. | Mild Steel and 490 N/mm² (50 kg) High Class Tensile Steel | Wire Types | Copper Plating (Solid) |
Welding Method | MAG Welding (CO₂) | JIS equivalent | JIS Z 3312 YGW12 | Shield Gas | CO₂ |
Configure
Basic Attributes
Type
Wire Diameter(mm)
Spool(kg)
Spool Winding (product number of winding part)
Spool Winding Dimensions(mm)
Filter by standard shipping days
Optional Attributes