Welding Wire YM-45T

Welding Wire YM-45T
  • Volume Discount
[Features]
· Optimal for welding thin sheets, with excellent short circuit transfer under low electric currents.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

YM-45T-0.8-10

Part Number
YM-45T-0.8-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

149.82 €

1 Available 9 Days

Loading...

  1. 1

Basic information

Product Type Welding wire Wire Diameter(mm) 0.8 Spool(kg) 10
Spool Winding (product number of winding part) 10 Spool Winding Dimensions(mm) Outer Diameter 225 X Width 104 X Shaft Diameter 52 Example of Weld Metal Chemical Component % (C) 0.08
Example of Weld Metal Chemical Component % (Si) 0.45 Example of Weld Metal Chemical Component % (Mn) 0.85 Example of Weld Metal Chemical Component % (P) 0.009
Example of Weld Metal Chemical Component % (S) 0.012 Tensile test / Tensile strength (N/mm²) 524 Tensile test / Yield point (N/mm²)) 428
Tensile test / Elasticity (%) 31 Shock Test/Test Temperature (°C) -20 Shock Test/2 mm V-Notch Charpy Absorption Energy J 119
Features Excellent short-circuit transfer at low current, ideal for thin plate welding. Welding with CO₂ is for mild steel, weld metal is soft and allows easy post-processing by grinder. Application Horizontal fillet welding and butt-jointing of automobiles, can manufacturing, industrial machinery, railcars, appliances, etc. Applicable Steel Type, etc. Mild Steel and 490 N/mm² (50 kg) High Class Tensile Steel
Wire Types Copper Plating (Solid) Welding Method MAG Welding (Ar-20%CO₂) JIS equivalent JIS Z 3312 YGW16
Shield Gas Ar-20CO₂ Mass(g) 10000

Tech Support