Mug Material/Welding Wire for Stainless Steel DW-309

Mug Material/Welding Wire for Stainless Steel DW-309
Dissimilar material welding involving stainless steel and other types of steel. Underlay welding of stainless clad steel. Welding underlay for overlaying 308-type weld metal etc. A relatively large amount of ferrite is contained in the structure for excellent weldability. Contains a large amount of alloy metal so it is excellent for welding parts that are to be diluted.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DW-309-1.2-12.5

Part Number
DW-309-1.2-12.5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

446.43 €

1 9 Days

Loading...

  1. 1

Basic information

Product Type Welding wire Wire Diameter(mm) 1.2 JIS Standard Z3323 TS309-FB0
AWS Standard A5.22 E309T0-1,E309T0-4 Amount Of Content 1 Box (12.5 kg) Mass(g) 12500
Application and Usage Characteristic Welding of stainless steel and other dissimilar types of steel. Build-up welding of stainless steel clad. Build-up welding of materials such as welding underlay of 308-based metal. Contains a comparatively large amount of ferrite in the structure and has excellent weldability. Contains a large amount of alloy so it is excellent for welding parts that are to be diluted. Chemical Composition of Deposited Metal C(%) 0.03 Chemical Composition of Deposited Metal Si(%) 0.7
Chemical Composition of Deposited Metal Mn(%) 1.2 Chemical Composition of Deposited Metal P(%) 0.02 Chemical Composition of Deposited Metal S(%) <0.01
Ni(%) 12.3 Cr(%) 24.0 Example of Weld Metal Mechanical Properties 0.2% Proof Stress MPa 450
Mechanical Properties of Weld Metal Proof Stress, Tensile Strength MPa 590 Mechanical Properties of Weld Metal Proof Stress, Elongation(%) 33 Mechanical Properties of Weld Metal Proof Stress, Absorption Energy(J) 33
Shield Gas CO2/Ar-CO2 Authorized by the Classification Society of Japan -

Tech Support