MAG Material / Flux-Cored Wire for Soft Steel to 550 MPa Grade Steel DW-316L

MAG Material / Flux-Cored Wire for Soft Steel to 550 MPa Grade Steel DW-316L
Welded low carbon 18% Cr-12% Mo steel (SUS316L, etc.). An adequate amount of ferrite in the structure provides low cracking susceptibility and excellent workability. Excellent corrosion resistance in diluted sulfuric acid.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DW-316L-1.2-12.5

Part Number
DW-316L-1.2-12.5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

440.66 €

1 8 Days

Loading...

  1. 1

Basic information

Product Type Welding wire Wire Diameter(mm) 1.2 JIS Standard Z3323 TS316L-FB0
AWS Standard A5.22 E316LT0-1,E316LT0-4 Amount Of Content 1 Box (12.5 kg) Mass(g) 12500
Application and Usage Characteristic Welding of low carbon 18% Cr - 12% Mo steel (SUS 316 L etc). An adequate amount of ferrite in the structure provides low cracking susceptibility and excellent weldability. Excellent corrosion resistance to dilute sulfuric acid. Chemical Composition of Deposited Metal C(%) 0.026 Chemical Composition of Deposited Metal Si(%) 0.59
Chemical Composition of Deposited Metal Mn(%) 1.43 Chemical Composition of Deposited Metal Mo(%) 2.34 Chemical Composition of Deposited Metal P(%) 0.02
Chemical Composition of Deposited Metal S(%) 0.010 Ni(%) 12.02 Cr(%) 18.95
Example of Weld Metal Mechanical Properties 0.2% Proof Stress MPa 380 Mechanical Properties of Weld Metal Proof Stress, Tensile Strength MPa 540 Mechanical Properties of Weld Metal Proof Stress, Elongation(%) 40
Mechanical Properties of Weld Metal Proof Stress, Absorption Energy(J) 44 Shield Gas CO2 Authorized by the Classification Society of Japan NK,ABS,LR,DNV,BV,GL

Tech Support