IMX-R4F 4-Flute Roughing Head (IMX10R4F10010-EP7020)

IMX-R4F 4-Flute Roughing Head IMX10R4F10010-EP7020

Product Details:

Manufacturer part number: IMX10R4F10010-EP7020

Brand: MITSUBISHI MATERIALS

Price: 144.71

Delivery time: 8 Days


Technical Data:

Outer Diameter (D): 10 φ

Effective cutting edge length (Ad): 10.5 mm

Head Length: 16 mm

Neck diameter: 9.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IMX10R4F10010-EP7020

Part Number
IMX10R4F10010-EP7020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter (D)
(φ)
Effective cutting edge length (Ad)
(mm)
Head Length
(mm)
Neck diameter
(mm)

144.71 €

1 8 Days 1010.5169.7

Loading...

  1. 1

Basic information

Machining Application Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts Total number of flutes(sheet) 4 Material type EP7020

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support