IMX-B6HV 6-Flute Damping Ball Head

IMX-B6HV 6-Flute Damping Ball Head
With an uneven curved radius cutting edge, stable cutting is achieved by suppressing chatter even for difficult-to-cut materials and workpieces with long protrusions, enabling high efficiency with a 6-flute blade

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
IMX10B6HV10010-EP7020
IMX12B6HV12012-EP7020
IMX16B6HV16016-EP7020
IMX20B6HV20021-EP7020
IMX25B6HV25026-EP7020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter (D)
(φ)
Effective cutting edge length (Ad)
(mm)
Ball Radius
(mm)
Head Length
(mm)
Neck diameter
(mm)

130.58 €

1 8 Days 1010.55169.7

163.96 €

1 9 Days 1212.561911.7

235.70 €

1 9 Days 1616.582415.5

303.17 €

1 9 Days 2021103019.5

382.02 €

1 8 Days 252612.537.524.5

Loading...

  1. 1

Basic information

Machining Application Side / Groove / Inclined Cuts / Other Total number of flutes(sheet) 6 Material type EP7020

Tech Support