IMX-C4HV-S Four-Flute Vibration Damping Radius Head with Coolant Hole

IMX-C4HV-S Four-Flute Vibration Damping Radius Head with Coolant Hole
Coolant holes are arranged on each cutting edge to provide a stable coolant supply at all times. Vibration damping radius type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
IMX10C4HV100R10010S-EP7020
IMX12C4HV120R10012S-EP7020
IMX16C4HV160R10016S-EP7020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter (D)
(φ)
Effective cutting edge length (Ad)
(mm)
Head Length
(mm)
Neck diameter
(mm)

118.50 €

1 9 Days 1010.5169.7

148.34 €

1 9 Days 1212.51911.7

212.97 €

1 9 Days 1616.52415.5

Loading...

  1. 1

Basic information

Machining Application Plane / Side / Other Total number of flutes(sheet) 4 Corner Radius(mm) 1
Material type EP7020 Oil filler cap Available

Tech Support