IMX-C6HV/C10HV/C12HV Multi-Flute Vibration Damping Radius Head

IMX-C6HV/C10HV/C12HV Multi-Flute Vibration Damping Radius Head
Multi-flute design enables high-efficiency machining. With unequal lead, suppresses chatter and achieves stable cutting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
IMX10C6HV100R10010-EP7020
IMX12C6HV120R10012-EP7020
IMX16C10HV160R10016-EP7020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter (D)
(φ)
Total number of flutes
(sheet)
Effective cutting edge length (Ad)
(mm)
Head Length
(mm)
Neck diameter
(mm)

144.21 €

1 9 Days 10610.5169.7

124.19 €

1 8 Days 12612.51911.7

193.09 €

1 9 Days 161016.52415.5

Loading...

  1. 1

Basic information

Machining Application Plane / Side / Other Corner Radius(mm) 1 Material type EP7020

Tech Support