IMX-C4FV 4-Flute Radius Head for High Efficiency Processing

IMX-C4FV 4-Flute Radius Head for High Efficiency Processing
A radius end mill for high-efficiency machining. With unequal lead, suppresses chatter and achieves stable cutting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
IMX10C4FV100R20010-EP6120
IMX12C4FV120R20012-EP6120
IMX16C4FV160R30016-EP6120
IMX20C4FV200R30021-EP6120
IMX25C4FV250R40026-EP6120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter (D)
(φ)
Total number of flutes
(sheet)
Effective cutting edge length (Ad)
(mm)
Head Length
(mm)
Neck diameter
(mm)
Corner Radius
(mm)

139.12 €

1 6 Days 10410.5169.72

122.06 €

1 8 Days 12.412.51911.72

188.82 €

1 9 Days 16416.52415.53

225.05 €

1 9 Days 204213019.53

315.25 €

1 9 Days 2542637.524.54

Loading...

  1. 1

Basic information

Machining Application Plane / Side / Other Material type EP6120

Tech Support