TAC Face Milling Cutter, Bore Type (TRP12R063M22.0E06)

TAC Face Milling Cutter, Bore Type TRP12R063M22.0E06

Product Details:

Manufacturer part number: TRP12R063M22.0E06

Brand: TUNGALOY

Price: 578.95

Delivery time: 6 Days


Technical Data:

Number of flutes: 6 sheet

Dimensions φDc: 51 mm

Dimensions φd1: 63 mm

Dimensions φDb: 59 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TRP12R063M22.0E06

Part Number
TRP12R063M22.0E06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of flutes
(sheet)
Dimensions φDc
(mm)
Dimensions φd1
(mm)
Dimensions φDb
(mm)

578.95 €

1 6 Days 6516359

Loading...

  1. 1

Basic information

Dimensions φD(mm) 22 Dimensions Lf(mm) 40 Dimension L(mm) 20
Dimension B(mm) 6.3 Dimension A(mm) 10.4

Tech Support