Square Shank Type TBS3 (TBS310T09)

Square Shank Type TBS3 TBS310T09

Product Details:

Manufacturer part number: TBS310T09

Brand: TUNGALOY

Price: 138.39

Delivery time: 6 Days


Technical Data:

Dimension L1: 50 mm

Dimension L2: 11 mm

Dimension H: 10 mm

Dimension h1: 9.8 mm

Dimension B: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TBS310T09

Part Number
TBS310T09
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension L1
(mm)
Dimension L2
(mm)
Dimension H
(mm)
Dimension h1
(mm)
Dimension B
(mm)
Dimension F
(mm)
Standard corner rε
(mm)
Insert Used Dimensions φDm
(mm)

138.39 €

1 6 Days 5011109.81060.4TP□□0902□□38

Loading...

  1. 1

Tech Support