Wrench

Wrench
[Features]
A wrench for DETa-1 collets.
·Holder model: DTA7/DTA12
·Overall length: 148.5 mm / 225 mm
·Fig.: 3
·Tightening torque: 20 to 40 N⋅m / 70 N⋅m

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F-38

Part Number
F-38
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

29.19 €

1 8 Days

Loading...

  1. 1

Basic information

Product Category Attachments/Accessories Holder Length L(mm) 148.5 Fig. 3
L 148.5 Note For DTA7 Holder Format DTA7
B - R 19 Tightening Torque (kgf/m) 2.0–4.0

This page is Wrench, part number F-38.
You can find the detail information about specifications and dimensions on part number F-38.

Tech Support