Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GFW309-1.2-12.5 |
GFW309-1.6-12.5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wire Diameter (mm) | |
---|---|---|---|---|---|
267.84 € | 1 | 9 Days | 1.2 | ||
260.62 € | 1 | 9 Days | 1.6 |
Loading...
Product Type | Welding wire | JIS Standard | TS309-FB0 equivalent | AWS Standard | E309T0-1 Equivalent |
---|---|---|---|---|---|
Mechanical property: 0.2% yield stress(MPa) | 452 (Example, JIS standard: -) | Mechanical property: Tensile strength(MPa) | 603 (example, JIS standard: 550:≤) | Mechanical property: 5D elongation(%) | 33.0 (example, JIS standard: 25:≤) |
Amount Of Content | 1 Box (12.5 kg) | Applications and Special Features | For use when welding dissimilar metals such as stainless steel and carbon steel or low alloy steel, or when welding the first layer of stainless clad steel or stainless steel underlay. | Mass(kg) | 12.5 |
Ferrite Quantity: (method) Schaeffler Diagram(%) | 13.4 (Example) | Ferrite Quantity: (method) DeLong Diagram(FN) | 18< (Example) | Ferrite Quantity: (method) Ferrite Scope(%) | 20 (Example) |