Deep Socket Set (Hex Type)【14 Pieces Per Package】

Deep Socket Set (Hex Type)
  • Volume Discount
[Features]
· For use in locations that are typically difficult to work in.
· Use to remove bolts from deep recesses, etc.
[Applications]
· For machinery maintenance workers.
· · Useful as a standing tools.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S1214L

Part Number
S1214L
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Quantity in pack

106.50 €

14 Pieces Per Package

1 pack Available 6 Days 1 set (14 pcs)

Loading...

  1. 1

Basic information

JAN Code 7314150256600 Case Dimensions (Width x Depth x Height)(mm) 287 × 153 × 48 Weight(g) 1,370
Quantity in pack 1 set (14 pcs)

Tech Support