Simplex Hammer, Simplex Splitting Axe

Simplex Hammer, Simplex Splitting Axe
[Applications]
· For chainsaws as well as felling trees, for driving wedges into relatively soft wood, chopping logs, driving stakes in and professionals, and also for hobbyists

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3007.750

Part Number
3007.750
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

116.75 €

1 3 Days 10

Loading...

  1. 1

Basic information

Product Type Bi-head Hammer Ø(mm) 50 Total Length(mm) 765
Head material Carbon Steel S53C for Machine Structures / Resin Handle material Hickory Type of product Forestry Tools
Housing cast steel Insert 1 Axe blade drop-forged and hardened, ground and polished Insert 2 Superplastic, white
cutting edge length(mm) 100 GS yes Conflict Minerals free yes
REACH compliant yes

This page is Simplex Hammer, Simplex Splitting Axe, part number 3007.750.
You can find the detail information about specifications and dimensions on part number 3007.750.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360