Coated Arc Welding Rod for Cast Iron GRICAST1

Coated Arc Welding Rod for Cast Iron GRICAST1

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· GRICAST1 is an arc welding electrode for cast iron use that has a graphite-based coat and a pure Ni core wire, enabling stable welding to be done using a low current.
· Welded parts harden very little to enable simple machining that is suitable for welding parts under water pressure.
· Excellent weldability where blow holes, cracks and other welding defects are unlikely, as well as incredible X-ray performance and mechanical properties.
· Welded metal expands and shrinks very little and has excellent crack resistance.
· Welded metal is white in color.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GRICAST1-3.2-5

Part Number
GRICAST1-3.2-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

846.56 €

1 7 Days 1 Case (5 kg)

Loading...

  1. 1

Basic information

Product Type Welding rod Pole diameter(mm) 3.2 Pole length(mm) 350
Current range, lower(A) 70~100 Standard Color White 0.2% Resistance(N/mm2) 237
Tensile Strength(N/mm2) 382 Stretch(%) 14 Covering Black Lead Type
JIS Standard ECNi-CI AWS Standard ENi-CI Amount Of Content 1 Case (5 kg)

Tech Support