MAG Welding Solid Wire for Cast Iron GN-311S

MAG Welding Solid Wire for Cast Iron GN-311S

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· For GN-311S, keeping the Ni down to around 40%, this component will improve the plating properties after welding.
· Welded metal is low Ni rather than typical Fe-Ni, so it is more suited to build up welding of cast iron which requires hardness and also enables surface treatment for materials such as hard Cr plating to be easily performed.
· Welded metal has excellent crack resistance and mechanical properties.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN-311S-1.2-12.5

Part Number
GN-311S-1.2-12.5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

1,415.34 €

1 7 Days 1 Case (12.5 kg)

Loading...

  1. 1

Basic information

Product Type Welding wire Wire Diameter(mm) 1.2 Current range, lower(A) 70~110
Tensile Strength(N/mm2) 635 Welding Voltage(V) 20–30 Gas Flow Rate(l/min) Ar+20%CO2 15~25
Amount Of Content 1 Case (12.5 kg)

Tech Support