Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
HS-308L-2.6-4 |
HS-308L-3.2-5 |
HS-308L-4-5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pole diameter (mm) | Pole length (mm) | Current range, lower (A) | Amount Of Content | |
---|---|---|---|---|---|---|---|---|
92.47 € | 1 | Available | 7 Days | 2.6 | 300 | 50~80 | 1 Case (4 kg) | |
110.27 € | 1 | Available | 7 Days | 3.2 | 350 | 80–120 | 1 Case (5 kg) | |
107.87 € | 1 | Available | 7 Days | 4 | 350 | 110~150 | 1 Case (5 kg) |
Loading...
Product Type | Welding rod | Standard Color | Red | Tensile Strength(N/mm2) | 570 |
---|---|---|---|---|---|
Stretch(%) | 48.2 | Shock Value (2 V Notch, RT)(J) | 100 | Covering | Lime Titania Type |
JIS Standard | ES308L-16 |