Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
HS-309-2.6-4 |
HS-309-3.2-5 |
HS-309-4-5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pole diameter (mm) | Pole length (mm) | Current range, lower (A) | Amount Of Content | |
---|---|---|---|---|---|---|---|---|
96.32 € | 1 | Available | 7 Days | 2.6 | 300 | 50~80 | 1 Case (4 kg) | |
117.48 € | 1 | Available | 8 Days | 3.2 | 350 | 80–120 | 1 Case (5 kg) | |
115.08 € | 1 | Available | 7 Days | 4 | 350 | 110~150 | 1 Case (5 kg) |
Loading...
Product Type | Welding rod | Standard Color | Black | Tensile Strength(N/mm2) | 605 |
---|---|---|---|---|---|
Stretch(%) | 40.5 | Shock Value (2 V Notch, RT)(J) | 80 | Covering | Lime Titania Type |
JIS Standard | ES309-16 |
Configure