V Coat XPM 2-Flute (V-Cut Type) V-XPM-VCM

V Coat XPM 2-Flute (V-Cut Type) V-XPM-VCM
  • Volume Discount
[Specifications]
· Shanks with diameter 25 mm or more are shanks with 2 flattened cutouts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

V-XPM-VCM-3X90

Part Number
V-XPM-VCM-3X90
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

81.11 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Tip angle (θ) 90 Tool Diameter (D)(mm) 3 work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper
Single blade, two blades Single blade Peripheral Blade Y/N Available Tool Material Type Powder high-speed steel
Coating Y/N Available Coating Type Other Blade Length(mm) 8
Shank diameter (d)(mm) 6 Torsional Angle(°) Approximately 30 Tip diameter(mm) 0.2
Overall Length(mm) 75 Number of flutes(sheet) 2 Tool Material Details High-grade Powdered High-Speed Steel

Tech Support