TungForce-Rec Series HPAV06-M Type Cutter For Square Shoulder Machining

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HPAV06M010M06R02
HPAV06M012M06R02
HPAV06M012M06R03
HPAV06M016M08R03
HPAV06M016M08R04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Dimensions Lf
(mm)
Dimension C Dimension L6
(mm)
Dimension ⌀D3
(mm)
Mounting bolt Ts Boss Thickness T
(mm)

228.21 €

1 6 Days 10.00 mm20534.59.5M67

239.54 €

1 6 Days 12.00 mm20534.510.0M67

257.30 €

1 6 Days 12.00 mm20534.510.0M67

317.97 €

1 6 Days 16.00 mm2584213M810

338.16 €

1 6 Days 16.00 mm2584213M810

Loading...

  1. 1

Basic information

Machining Application Side / Groove / Plunging (Z feed) / Inclined Cuts / Vertical Compatible Inserts AVGT06**

Tech Support