Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
825176300077420
Material | Plastic | Material type | PA66 | Form | UV-stabilised, open head |
---|---|---|---|---|---|
Color | Black |
This page is ART 82517 Cable Ties, Inside Serration, Q-Tie, part number 825176300077420.
You can find the detail information about specifications and dimensions on part number 825176300077420.
Part Number |
---|
825176300047210 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Length (mm) | Width (mm) |
---|---|---|---|---|---|---|---|
0.24 € | 100 | Available | 2 Days | 10 | 210 | 4.7 |