ART 82520 Cable Ties LK (825206000048115)

ART 82520 Cable Ties LK 825206000048115
  • Volume Discount

Product Details:

Manufacturer part number: 825206000048115

Brand: REYHER

Price: 0.24

Delivery time: 2 Days


Technical Data:

Length: 115 mm

Width: 4.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

825206000048115

Part Number
825206000048115
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(mm)
Width
(mm)

0.24 €

200 Available 2 Days 101154.8

Loading...

  1. 1

Basic information

Material Plastic Material type PA 6.6 Form Higher tensile strength
Color Nature

This page is ART 82520 Cable Ties LK, part number 825206000048115.
You can find the detail information about specifications and dimensions on part number 825206000048115.

Variation of this product

Part Number
825206000130540
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSLength
(mm)
Width
(mm)

2.16 €

50 Available 2 Days 1054013

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support