Tool Set EBI2005

Tool Set EBI2005

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Total 45 items. Standard set for professional use. Includes a resin tray (removable) for easy management of combination wrenches and sockets

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EBI2005

Part Number
EBI2005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

469.91 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Tool set and tool box only Tool set Toolbox Type Steel Tool Box Tool set type Single opening portable type
Case Size (Frontage x Depth x Height)(mm) 420 × 205 × 265 (including handle) Mass(g) 11,000 JAN code 4963202077330

This page is Tool Set EBI2005, part number EBI2005.
You can find the detail information about specifications and dimensions on part number EBI2005.

Tech Support