Magnetic-Type Level Sensor FM-11

Magnetic-Type Level Sensor FM-11

Click on this image to zoom in.

Click on this image to zoom in.

· A side-mounting type, ideal for alarms on bilge tanks, oil tanks, etc.
· Not affected by tank internal pressure, temperature or specific gravity of liquids. Unlike technologies seen in other level switch constructions, this device offers extremely stable operation without being affected by temperature, pressure, liquid specific gravity, electrostatic capacitance, conductivity, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FM-11

Part Number
FM-11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

380.26 €

1 9 Days

Loading...

  1. 1

Basic information

Product Type Other Float material SUS316 Outer diameter dimensions(mm) Float: ø38 × H80
Measurable specific gravity Float: 0.7 or more Viscosity(Pa/s max.) Float: 0.8 Mounting dimensions JIS 5K 40A
Mounting material SUS304 Terminal box material ADC12 Terminal box structure IP44
Weight(g) Approx. 1,500 Operating temperature(°C) -10 to +120 Pressure resistance(MPa) Float: 2.5 max. (static pressure)
Impact resistance 100 m/s² max. Wire inlet Terminal box: G3/4 equivalent Float movement range(mm) -60 to -+30
Operating fluid position ON -3 ±3 mm or more Operating fluid position OFF -12 ±3 mm or less Operating angle ON-OFF 0 to -14 degrees

This page is Magnetic-Type Level Sensor FM-11, part number FM-11.
You can find the detail information about specifications and dimensions on part number FM-11.

Tech Support