911L-HM9C Key holder (metric)

911L-HM9C Key holder (metric)
  • Volume Discount
Key holder (metric) with metric hexagon keys ISO 2936L, extra long (mm), 9-piece set.
Key: CHROME VANADIUM, hardened and blued.
End face machined. Edges of end face chamfered.
Holder: with self-service rack slot. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

89433

Part Number
89433
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

26.92 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

Contents: A/F 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm

This page is 911L-HM9C Key holder (metric), part number 89433.
You can find the detail information about specifications and dimensions on part number 89433.

Tech Support