Flat Nozzle For JOPLA

Flat Nozzle For JOPLA

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
A flat nozzle for the JOPLA series.
[Features]
· Ideal for tasks like removing chips, cleaning up, water drain drying after washing, etc.
· The tip of the nozzle is able to capture ambient air (on both sides) for greater air amplification.
[Applications]
· Attachment for the JOPLASTAR R.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SEJ-F0100

Part Number
SEJ-F0100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

34.56 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Material SPP resin Product Width(mm) 80 Product Height(mm) 130
Product Depth(mm) 20 Product Weight(g) 38

This page is Flat Nozzle For JOPLA, part number SEJ-F0100.
You can find the detail information about specifications and dimensions on part number SEJ-F0100.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support