OLED Digital Display

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WS401L

Part Number
WS401L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

335.01 €

1 28 Days

Loading...

  1. 1

Basic information

Width(mm) 96 Depth(mm) 40 Height(mm) 48
Assembly dimensions(mm) 91 mm x 45 Connections Pluggable Screw terminals Digit height -
Display (details) OLED. 128 x 64 pixels Interfaces RS485 IP rating IP65 (front)
Power supply (details)(V AC) 10 - 40 V/DC. 19 - 28 A Type (manufacturer type) WS401L Weight(g) 200

This page is OLED Digital Display, part number WS401L.
You can find the detail information about specifications and dimensions on part number WS401L.

Tech Support