AC Counter / Tachometer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PAXI0020

Part Number
PAXI0020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

541.11 €

1 Available 23 Days

Loading...

  1. 1

Basic information

Width(mm) 96 Depth(mm) 104 Height(mm) 50
Assembly dimensions(mm) 92 x 45 Counter range -99999 bis 999999 Digit height(mm) 14
Display (details) LED Input voltage range(V AC) 85 -250 IP rating IP65 (on front)
No. of digits 9999999 Power supply (details)(V AC) 85 -250 Reading range(s)(Hz) Tachometer: 0.01 Hz - 20 kHz / Counter : 0 - 34 k
Reset Electrically/Button Type (manufacturer type) PAXI AC

This page is AC Counter / Tachometer, part number PAXI0020.
You can find the detail information about specifications and dimensions on part number PAXI0020.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360