voltage sensor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4023920

Part Number
4023920
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

231.55 €

1 Available 21 Days

Loading...

  1. 1

Basic information

Bandwidth(MHz) 40 Cable length(m) 1.2 Calibrated to Manufacturer's standards (no certificate)
Compatible with (details) Scope Meter series 120 Divider voltage ratio 10:1 Input capacity(pF) 15.5
Input resistance(Ω) 5 M Nominal voltage(V) 1000 Plug features Scoop-proof
Product type Probe Reading category CAT II 1000 V|CAT III 600 V

This page is voltage sensor, part number 4023920.
You can find the detail information about specifications and dimensions on part number 4023920.

Tech Support