Test Lead Adapter (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3313514

Part Number
3313514
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,721.69 €

1 Available 46 Days

Loading...

  1. 1

Basic information

Connector / Output type B CEE connector (3-pin. 16 A)|CEE connector (5-pin. 16 A)|CEE connector (5-pin. 32 A)|IEC C13 socket|PG connector Connector/ Input type A CEE plug (3-pin. 16 A)|CEE plug (5-pin. 16 A)|CEE plug (5-pin. 32 A)|IEC C14 plug|PG plug Product type Test lead adapter

This page is Test Lead Adapter, part number 3313514.
You can find the detail information about specifications and dimensions on part number 3313514.

Tech Support