Electrical Tester

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

P01145460

Part Number
P01145460
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,461.19 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Width(mm) 280 Height(mm) 190 Calibrated to Manufacturer's standards (no certificate)
DIN standard DIN IEC 60364|DIN EN 61557 Display type Digital (LCD) Interfaces USB
IP rating IP53 Memory Yes Memory (space) 1000
Power supply Rechargeable Product size (length)(mm) 128 Product type Electrical tester
Reading category CAT III 600 V|CAT VI 300 V Reading range (VDE) Earth leakage resistance|Insulation resistance|Loop impedance|Power|Voltage|Current|RCD Test procedure automated
VDE standard 0100|0105|0413 VDE tester features RCD/FI testing Weight(g) 2200.0

This page is Electrical Tester, part number P01145460.
You can find the detail information about specifications and dimensions on part number P01145460.

Tech Support