Thread Repair Tool Set / 118-piece set ∙ M6 to M14

Thread Repair Tool Set / 118-piece set ∙ M6 to M14
  • Volume Discount
[Specifications]
・Product type: Thread repair kit

[Features]
・Thread reinforcement of materials presenting a low shearing resistance
・Application in machine construction, automotive engineering, electrical and medical engineering
・Chrome-nickel stainless steel provides good inside threads resisting the influences of weathering and corrosion
・For the repair of damaged or worn-out threads
・Reuse of rejects

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

842N-614/118

Part Number
842N-614/118
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

410.95 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Product type Thread repair kit

This page is Thread Repair Tool Set / 118-piece set ∙ M6 to M14, part number 842N-614/118.
You can find the detail information about specifications and dimensions on part number 842N-614/118.

Tech Support