Screw extractor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07700002

Part Number
07700002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.68 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Screw size (Nominal) M2.5 - M6 Overall Length (L)(mm) 160 Product type Screw extractor
Weight(g) 300

This page is Screw extractor, part number 07700002.
You can find the detail information about specifications and dimensions on part number 07700002.

Tech Support