Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
98 24 00 |
98 24 01 SL |
98 24 02 SL |
98 24 03 |
98 25 00 |
98 25 01 SL |
98 25 02 SL |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft length L (mm) | Blade length (mm) | Blade type | DIN standard | Downforce | EN standard | Handle grip dimensions (mm) | Material (details) | Material | Product size (length) (mm) | Size | Size (screwdriver) | Standards | Type (misc.) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.36 € | 12 | 3 Days | 102 | 60 | Round | DIN EN 60900 | Phillips | EN 60900 | 102 | Chrome/vanadium/molybdenum steel. burnished tip. | Chrome moly vanadium steel | 162 | PH 0 | PH 0 | IEC 60900. DIN EN 60900 | VDE | 30 | |||
9.90 € | 12 | 4 Days | 107 | 80 | - | - | Phillips | - | - | - | - | 187 | - | PH 1 | - | - | 58 | |||
12.21 € | 12 | 4 Days | 112 | 100 | - | - | Phillips | - | - | - | - | 212 | - | PH 2 | - | - | 94 | |||
12.59 € | 12 | 9 Days | 120 | 150 | Round | DIN EN 60900 | Phillips | EN 60900 | 120 | Chrome/vanadium/molybdenum steel. burnished tip. | Chrome moly vanadium steel | 270 | PH 3 | PH 3 | IEC 60900. DIN EN 60900 | VDE | 170 | |||
6.14 € | 12 | 3 Days | 102 | 60 | Round | DIN EN 60900 | Pozidriv | EN 60900 | 102 | Chrome/vanadium/molybdenum steel. burnished tip. | Chrome moly vanadium steel | 162 | PZ 0 | PZ 0 | IEC 60900. DIN EN 60900 | VDE | 40 | |||
9.90 € | 12 | 4 Days | 107 | 80 | - | - | Pozidriv | - | - | - | - | 187 | - | PZ 1 | - | - | 58 | |||
12.21 € | 12 | 4 Days | 112 | 100 | - | - | Pozidriv | - | - | - | - | 212 | - | PZ 2 | - | - | 94 |
Loading...
Material properties | burnished | Product type | Pillips screwdriver | Range of use (screwdrivers) | VDE |
---|---|---|---|---|---|
Screwdriver features | Multi-purpose tool grip |
Configure
Basic Attributes
Shaft length L (mm)
Blade length(mm)
Blade type
DIN standard
Downforce
EN standard
Handle grip dimensions(mm)
Material (details)
Material
Product size (length)(mm)
Size
Size (screwdriver)
Standards
Type (misc.)
Weight(g)
Type
Filter by standard shipping days
Optional Attributes