Tesamoll P-Profile

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05395-100

Part Number
05395-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Type (manufacturer type)

16.80 €

1 8 Days White Type05395-100

Loading...

  1. 1

Basic information

Width(mm) 9 Length(m) 10 Thickness(mm) 5.5
Adhesive type Natural rubber Adhesive tape features Self-adhesive|UV-resistant|Ozone-resistant|Weatherproof Carrier material EPDM foam
Material thickness(mm) 5.5 Max. temperature(°C) +80 Min. temperature(°C) -30
Product type Draught excluder Series (adhesive tape) tesamoll®

This page is Tesamoll P-Profile, part number 05395-100.
You can find the detail information about specifications and dimensions on part number 05395-100.

Variation of this product

Part Number
05395-101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color Type (manufacturer type)

15.68 €

1 3 Days Brown-based05395-101

Tech Support