Equipment Case

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
00 21 19 LB
00 21 19 LB LE
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Inside height
(mm)
Inside width
(mm)
Internal depth
(mm)
Max. load capacity (weight)
(kg)
Weight
(g)

158.70 €

1 4 Days Red107375311253200.0

74.54 €

1 30 Days Red|Blue-----

Loading...

  1. 1

Basic information

Material Acrylonitrile butadiene styrene Product size (height)(mm) 151 Product size (width)(mm) 357
Product size (length)(mm) 442 Product type Equipment case

Tech Support