Wood twist drill bit set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2730000

Part Number
2730000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.83 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Drill features Depth stop Drill hole diameter(mm) 6|8|10 Material (drill bit) Chromium vanadium steel
Material suitability Wood Product type Wood twist drill bit set Tool holder (drill) Cylinder shank

This page is Wood twist drill bit set, part number 2730000.
You can find the detail information about specifications and dimensions on part number 2730000.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support