2-speed Impact Driver

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

600783500

Part Number
600783500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

257.69 €

1 18 Days

Loading...

  1. 1

Basic information

Product Type Impact driver Blow count (max.)(/min) 53200 Drill chuck clamping range 1.5 - 13 mm
Functions (power tools) Speed preselection Idle speed 0 - 1000/0 - 2800 rpm Max. drill diameter(mm) (Wood/Steel/Stone/Concrete)40/16 PG36/22/20
Operating voltage(V) 230 Power tool features incl. case Power(W) 1010
Tool holder Keyless drill chuck Transmission type 2-speed Type SBEV 1000-2
Weight, information without cable Weight(g) 2700.0

This page is 2-speed Impact Driver, part number 600783500.
You can find the detail information about specifications and dimensions on part number 600783500.

Tech Support