Manufacturer part number: 60503306008
Brand: FEIN
Price: 11.68 €
Delivery time: 7 Days
Overall Length: - mm
Downforce: Phillips
Material: Special steel
Material properties: -
Size (screwdriver): PH 2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
60503306008
Tip Type | Phillips (+) | Drive (screwdriver) | 1/4" (6.3 mm) | Shape (bits) | C 6.3 |
---|
This page is Philips Bit, part number 60503306008.
You can find the detail information about specifications and dimensions on part number 60503306008.
Part Number |
---|
62712109034 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length (mm) | Downforce | Material | Material properties | Size (screwdriver) |
---|---|---|---|---|---|---|---|---|---|---|
10.63 € | 5 Pieces Per Package | 1 pack | 7 Days | 25 | Pozidriv | - | extra hard | PZ 2 |