All-Purpose Scissors

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4164000

Part Number
4164000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.88 €

1 Available 8 Days

Loading...

  1. 1

Basic information

Handle colour Blue-green Product size (length)(mm) 215 Product type All-purpose scissors
Shape ergonomic Weight(g) 168

This page is All-Purpose Scissors, part number 4164000.
You can find the detail information about specifications and dimensions on part number 4164000.

Tech Support