Joint handle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6144830
6144910
6182410
6199730
6238220
6279250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Downforce Drive (screwdriver) Material properties Max. length
(mm)
Weight
(g)

63.07 €

1 Available 12 Days 255DIN 31221/2" (12.5 mm)----

69.60 €

1 Available 3 Days 381DIN 31221/2" (12.5 mm)----

87.39 €

1 Available 13 Days 450--3/8" (10 mm)chrome plated450364

89.57 €

1 Available 3 Days 460DIN 31201/2" (12.5 mm)----

53.29 €

1 Available 13 Days 254--3/8" (10 mm)chrome plated254201

120.17 €

1 Available 13 Days 547--3/4" (20 mm)chrome plated5471965

Loading...

  1. 1

Basic information

Material Chromium-vanadium steel Product type Joint handle

Tech Support