Philips Bit (Diamond, Long) / Overall Length 157mm【3 Pieces Per Package】

Philips Bit (Diamond, Long) / Overall Length 157mm
  • Volume Discount
[Specifications]
・Size (screwdriver): PH2 Bit
・Tip Type: Phillips (+)
・Overall Length(mm): 157

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

P-67795

Part Number
P-67795
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

36.60 €

3 Pieces Per Package

1 pack Available 8 Days

Loading...

  1. 1

Basic information

Tip Type Phillips (+) Overall Length(mm) 157 Downforce Phillips
Drill hole diameter(mm) 5 Drive (screwdriver) 1/4" (6.3 mm) Size (screwdriver) PH 2

This page is Philips Bit (Diamond, Long) / Overall Length 157mm, part number P-67795.
You can find the detail information about specifications and dimensions on part number P-67795.

Tech Support