Hook-and-loop strips for bundling【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TC-6648380

Part Number
TC-6648380
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.93 €

10 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Colour Black Hook-and-loop feature for bundling Manufacturer part # TC-6648380
Product size (width)(mm) 28 Product size (length)(mm) 90 Product type Hook-and-loop strips
Type (manufacturer type) 98001c422

This page is Hook-and-loop strips for bundling, part number TC-6648380.
You can find the detail information about specifications and dimensions on part number TC-6648380.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support