Wrecking Bar, Round

Wrecking Bar, Round
[Specifications]
・Overall Length(mm): 500, 600, 700, 800, 1000

[Features]
・For extracting hammered metal nails and for prying open, moving or loosening objects
・Made from special tool steel, forged
・Shatterproof thanks to a special manufacturing process
・Nail lifter side and chisel side are hardened to meet the most demanding requirements
・Long-life, red powder coating for better visibility on the construction site

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
274 1000 2
274 500 2
274 600 2
274 700 2
274 800 2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Weight
(g)

25.03 €

1 12 Days 10003200

13.40 €

1 12 Days 5001400

14.28 €

1 13 Days 6001700

16.27 €

1 13 Days 7002300

17.44 €

1 12 Days 8002600

Loading...

  1. 1

Tech Support