Copper tape

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
223576
223577
223578
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Type (manufacturer type)

164.37 €

1 Available 3 Days 19223576

107.05 €

1 Available 52 Days 12223577

85.20 €

1 Available 3 Days 9223578

Loading...

  1. 1

Basic information

Length(m) 33 Thickness(mm) 0.06 Adhesive tape features Acid-resistant/non-caustic
Carrier material Copper foil Colour Copper Product type Copper tape
Adhesive type Acrylic Industrial goods No Max. temperature(°C) +155
Series (adhesive tape) Premio 2281

Tech Support