Safety Glasses EXPLORER / Plastic / White

Safety Glasses EXPLORER / Plastic / White
  • Volume Discount
[Specifications]
・Product type: Safety glasses
・Material: Plastic
・Colour: White

[Features]
・According to EN 166 5-3.1 1F
・Base model with clear protective lens, scratch-resistant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

140205

Part Number
140205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.05 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Colour White Material Plastic Product type Safety glasses
Window tinting None

This page is Safety Glasses EXPLORER / Plastic / White, part number 140205.
You can find the detail information about specifications and dimensions on part number 140205.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support