Cable Shears

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

71 82 950

Part Number
71 82 950
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

144.61 €

1 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 950 Mass(g) 4000 DIN standard DIN ISO 5743
Edge hardness(HRC) 48 Material Chromium-vanadium premium steel|Tool steel Product type Wire mesh cutter
Type 71 82 950 Wire hardness (max.) hard wire(mm) 4 Wire hardness (max.)(mm) (Soft / medium hard / hard / piano wire) Ø 6.0/5.2/4.0/3.6
Wire hardness piano wire (max.)(mm) 3.6 Wire hardness (max.) soft wire(mm) 6 Wire hardness (max.) medium wire(mm) 5.2
Cutting hardness(HRC) 48

This page is Cable Shears, part number 71 82 950.
You can find the detail information about specifications and dimensions on part number 71 82 950.

Tech Support