Replacement tip chisel-form

Replacement tip chisel-form
  • Volume Discount
[Specifications]
・Product type: Soldering tip
・Compatible with (details): Weller Portasol gas soldering iron WC 1
・Product size (width)(mm): 3
・Tip shape: Chisel-shaped
・Type (misc.): Chisel-form soldering tip.3 mm C2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T0051630099

Part Number
T0051630099
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.89 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Compatible with (details) Weller Portasol gas soldering iron WC 1 Product size (width)(mm) 3 Product type Soldering tip
Tip shape Chisel-shaped Type (manufacturer type) T0051630099 Type (misc.) Chisel-form soldering tip. 3 mm C2

This page is Replacement tip chisel-form, part number T0051630099.
You can find the detail information about specifications and dimensions on part number T0051630099.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support