Test Leads and Alligator Clips

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2157713

Part Number
2157713
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

243.27 €

1 Available 13 Days

Loading...

  1. 1

Basic information

Colour Black|Green Compatible with (details) Fluke 430-series Connector / Output type B Banana jack 4 mm
Connector/ Input type A Banana jack 4 mm|Alligator clips Jack diameter(mm) 4 Nominal current(A) 10
Nominal voltage(V) 1000 Product type Safety test lead et Reading category CAT IV 600 V|CAT III 1000 V

This page is Test Leads and Alligator Clips, part number 2157713.
You can find the detail information about specifications and dimensions on part number 2157713.

Tech Support